(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut Screwdriver Set BNX7BNX7M (BNX7)

Nut Screwdriver Set BNX7BNX7M (BNX7)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BNX7
BNX7M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Standard Set Content

฿ 1,391.59

BON HAND TOOL 1 Piece(s) 12 Day(s) - 1/2 / 1/4 / 3/8 / 3/16 / 5/16 / 7/16 / 11/32 Inch 3/16, 1/4, 5/16, 11/32, 3/8, 7/16, 1/2 inch

฿ 1,392.96

BON HAND TOOL 1 Piece(s) 10 Day(s) 6 ~ 12 - mm 6、7、8、9、10、11、12mm

Basic Specifications

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    77
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    Includes
  • Grip Type
    Resin
  • Supplement
    The surface of the grip uses a material that is slip resistant, even if one's hand is coated in water and oil. Chrome vanadium steel is used for the blade segment. The shaft of the blade segment is hexagonal, so it can be turned with tools such as a monkey wrench.

Product Description

Nut screwdriver with an ergonomic grip that fits a hand.
[Features]
· The ergonomically designed grip is easy to hold and can create maximum torque with little force.
· The shaft can be fastened with tools like an adjustable wrench due to its hex blade.
· Grip is designed so that it does not roll even at a maximum inclination of 15 degrees.
· The surface of the grip uses a material that is not slippery even when the user's hands are dirty with water or oil.
· The blade portion uses chrome vanadium steel.
[Application]
· Usedfor tightening hex boltsand nuts.

Part Number
BNX7
BNX7M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Standard Set Content

฿ 1,391.59

BON HAND TOOL 1 Piece(s) 12 Day(s) - 1/2 / 1/4 / 3/8 / 3/16 / 5/16 / 7/16 / 11/32 Inch 3/16, 1/4, 5/16, 11/32, 3/8, 7/16, 1/2 inch

฿ 1,392.96

BON HAND TOOL 1 Piece(s) 10 Day(s) 6 ~ 12 - mm 6、7、8、9、10、11、12mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1