(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nut Screwdriver (48410)

Nut Screwdriver (48410)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
48410
48411
48412
48413
48414
48415
48416
48460
48464
48466
48468
48470
48472
48474
48476
48478
48480
48482
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Standard

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 3/16 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 7/32 Inch

฿ 420.00

BON HAND TOOL 1 Piece(s) 11 Day(s) - 1/4 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 5/16 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 3/8 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 7/16 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 1/2 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 4 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5.5 - mm

฿ 355.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 6 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 7 - mm

฿ 385.00

BON HAND TOOL 1 Piece(s) 91 Day(s) 8 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 9 - mm

฿ 414.00

BON HAND TOOL 1 Piece(s) 91 Day(s) 10 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 11 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 12 - mm

฿ 420.00

BON HAND TOOL 1 Piece(s) 12 Day(s) 13 - mm

Basic Specifications

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    77
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    Includes
  • Grip Type
    Resin
  • Total Length(mm)
    184
  • Supplement
    The surface of the grip uses a material that is slip resistant, even if one's hand is coated in water and oil. Chrome vanadium steel is used for the blade segment. The shaft of the blade segment is hexagonal, so it can be turned with tools such as a monkey wrench.

Product Description

[Features]
· Grips designed based on ergonomics are easy to grip and can produce maximum torque with small force.
· The grip is designed to prevent tumbling even when tilted to a maximum of 15 degrees.
· The surface of the grip uses a material that is slip resistant, even when hands are coated in water and oil.
· The shaft of the blade part is hexagonal, so it can be turned with tools such as a monkey wrench.
· Chrome vanadium steel is used for the blade part.

Part Number
48410
48411
48412
48413
48414
48415
48416
48460
48464
48466
48468
48470
48472
48474
48476
48478
48480
48482
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Standard

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 3/16 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 7/32 Inch

฿ 420.00

BON HAND TOOL 1 Piece(s) 11 Day(s) - 1/4 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 5/16 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 3/8 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 7/16 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote - 1/2 Inch

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 4 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5.5 - mm

฿ 355.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 6 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 7 - mm

฿ 385.00

BON HAND TOOL 1 Piece(s) 91 Day(s) 8 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 9 - mm

฿ 414.00

BON HAND TOOL 1 Piece(s) 91 Day(s) 10 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 11 - mm

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 12 - mm

฿ 420.00

BON HAND TOOL 1 Piece(s) 12 Day(s) 13 - mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications