(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil-can Flexible Nozzle (TOCNR125)

Oil-can Flexible Nozzle (TOCNR125)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TOCNR125
TOCNR150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 232.57

OILERS 1 Piece(s) 12 Day(s) 125 366-9041 21 1 pc.

฿ 233.35

OILERS 1 Piece(s) 12 Day(s) 150 366-9050 26 1 pc.

Basic Specifications

  • Other
    Option
  • Material
    PVC (Polyvinyl Chloride)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The flexible nozzle can be bent.
· The connection thread diameter is 1/4.
[Applications]
· Nozzle for TRUSCO oilers.

Part Number
TOCNR125
TOCNR150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 232.57

OILERS 1 Piece(s) 12 Day(s) 125 366-9041 21 1 pc.

฿ 233.35

OILERS 1 Piece(s) 12 Day(s) 150 366-9050 26 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1