(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Mug Capacity 1 L/2 L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 276.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
310B
310G
310R
310Y
320B
320G SALE
320R
320Y SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Color Trusco Code Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(g)
Amount Of Content

฿ 298.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Blue 356-5963 114 275 210 185 1 pc.

฿ 298.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Green 356-5971 114 275 210 185 1 pc.

฿ 276.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Red 356-5980 114 275 210 185 1 pc.

฿ 298.00

OIL JUGS 1 Piece(s) 12 Day(s) 1000 Yellow 356-5998 114 275 210 185 1 pc.

฿ 373.00

OIL JUGS 1 Piece(s) 1 Day(s) 2000 Blue 356-6005 144 300 266 280 1 pc.

฿ 373.00

฿ 222.12

OIL JUGS 1 Piece(s) Same day 2000 Green 356-6013 144 300 266 280 1 pc.

฿ 373.00

OIL JUGS 1 Piece(s) 1 Day(s) 2000 Red 356-6021 144 300 266 280 1 pc.

฿ 373.00

฿ 222.12

OIL JUGS 1 Piece(s) Same day 2000 Yellow 356-6030 144 300 266 280 1 pc.

Basic Specifications

  • Nozzle Length(mm)
    140
  • Amount Of Content
    1 pc.

Product Description

With an attached lid, this oil jug has a structure that makes it difficult for dirt or dust to get in.
[Features]
· Brass sieve included.
· There are 4 handle colors, so oil can be managed according to type.
· Material: Polyethylene (PE)
[Applications]
· Ideal for transferring oil and other liquids.

Part Number
310B
310G
310R
310Y
320B
320G SALE
320R
320Y SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Color Trusco Code Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(g)
Amount Of Content

฿ 298.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Blue 356-5963 114 275 210 185 1 pc.

฿ 298.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Green 356-5971 114 275 210 185 1 pc.

฿ 276.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Red 356-5980 114 275 210 185 1 pc.

฿ 298.00

OIL JUGS 1 Piece(s) 12 Day(s) 1000 Yellow 356-5998 114 275 210 185 1 pc.

฿ 373.00

OIL JUGS 1 Piece(s) 1 Day(s) 2000 Blue 356-6005 144 300 266 280 1 pc.

฿ 373.00

฿ 222.12

OIL JUGS 1 Piece(s) Same day 2000 Green 356-6013 144 300 266 280 1 pc.

฿ 373.00

OIL JUGS 1 Piece(s) 1 Day(s) 2000 Red 356-6021 144 300 266 280 1 pc.

฿ 373.00

฿ 222.12

OIL JUGS 1 Piece(s) Same day 2000 Yellow 356-6030 144 300 266 280 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The color of the handle is 4 colors, and it can be managed by type of oil.

Specification

●Nozzle Length(mm):140
●SPQ(piece):24

Materials

●Polyethylene(PE)