(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plexicase (PXY-CASE-L)

Plexicase (PXY-CASE-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PXY-CASE-L
PXY-CASE-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code Color Set Quantity
(Nos.)
Amount Of Content

฿ 1,137.11

CASES 1 Piece(s) 10 Day(s) 201 ~ 300 320×420×210 280×375×170 4904746058560 444-8880 1.4 B4 Paper, 31 DVDs or 72 CDs 1 pc.

฿ 973.00

CASES 1 Piece(s) 10 Day(s) ~ 200 300×400×180 261×356×140 4904746058553 444-8901 1.1 A4 file, 28 DVDs or 54 CDs 1 pc.

Basic Specifications

  • Width (mm)
    251 ~ 350
  • Amount Of Content
    1 pc.
Part Number
PXY-CASE-L
PXY-CASE-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code Color Set Quantity
(Nos.)
Amount Of Content

฿ 1,137.11

CASES 1 Piece(s) 10 Day(s) 201 ~ 300 320×420×210 280×375×170 4904746058560 444-8880 1.4 B4 Paper, 31 DVDs or 72 CDs 1 pc.

฿ 973.00

CASES 1 Piece(s) 10 Day(s) ~ 200 300×400×180 261×356×140 4904746058553 444-8901 1.1 A4 file, 28 DVDs or 54 CDs 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1