(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fits Closet (FITS-L53)

Fits Closet (FITS-L53)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FITS-L53
FITS-WL53
FITS-WM53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code Color

฿ 2,022.00

CASES 1 Piece(s) 10 Day(s) 390X530X300 335X482X250 4904746298584 444-8715 2.8

฿ 2,380.00

CASES 1 Piece(s) 10 Day(s) 440X530X300 383X476X246 4904746297983 444-8821 3

฿ 2,190.00

CASES 1 Piece(s) 10 Day(s) 440X530X230 387X478X176 4904746298188 444-8839 2.5

Basic Specifications

  • Width (mm)
    351 ~
  • Height (mm)
    201 ~ 300
  • Features
    Ideal for keeping work clothes and equipment in order. Transparent drawer makes contents easy to see. With forward tip prevention function that prevents tipping forward when stacked. With strong front frame for stacking. Casters (sold separately) can be attached.
  • Material
    Polypropylene (PP)
  • Front Frame Material
    Styrene resin

Product Description

Optimal for keeping work clothing and equipment organized and tidy. Transparent drawer allows contents to be identified instantly. Anti-topple function prevents the drawer from tipping forward when stacked. Robust front frame withstands stacking. Casters (sold separately) can be mounted.

Part Number
FITS-L53
FITS-WL53
FITS-WM53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code Color

฿ 2,022.00

CASES 1 Piece(s) 10 Day(s) 390X530X300 335X482X250 4904746298584 444-8715 2.8

฿ 2,380.00

CASES 1 Piece(s) 10 Day(s) 440X530X300 383X476X246 4904746297983 444-8821 3

฿ 2,190.00

CASES 1 Piece(s) 10 Day(s) 440X530X230 387X478X176 4904746298188 444-8839 2.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1