(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpentry Tool, Board Planer 45°, For Chamfering/Planing (TBK120-H45)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBK120-H45
TBK180-H45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,131.67

PLANES 1 Piece(s) 1 Day(s) 120 377-2934 130 1 pc.

฿ 1,234.56

PLANES 1 Piece(s) 1 Day(s) 180 377-2951 200 1 pc.

Basic Specifications

  • Product Type
    Plane
  • Material, blade
    Carbon Steel
  • Details Type
    Dual use for chamfering and planing
  • Color
    Red
  • Features
    The blade uses a large replaceable cutter (L type) which is folded in half. Application of fluorine coating increases the slipping property to triple that of the conventional wooden board plane. Board mechanism by which chamfered width can be selected from 4 settings.
  • Application
    For 45° chamfering/planing.
  • Stage Material
    Aluminum Die Casting
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The blade is a large cutter replacement blade (L-shaped replacement blade) folded in half.
· The mounting angle is 30° for a sharpness approximately 1.5 times greater than conventional products with a mounting angle of 60°.
· Treated with a smooth fluorine coating for smoothness 3 times better than conventional wooden board planers.
· The adjustment board mechanism enables the chamfering width to be varied between 4 levels.
· A highly durable aluminum die casting is used on the base to prevent deformation and ensure strong abrasion resistance.
[Applications]
· For 45° chamfering and planing.

Part Number
TBK120-H45
TBK180-H45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,131.67

PLANES 1 Piece(s) 1 Day(s) 120 377-2934 130 1 pc.

฿ 1,234.56

PLANES 1 Piece(s) 1 Day(s) 180 377-2951 200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●For blade, cutter replacement blade large(L type replacement blade)folded in half is used.
●Adjustment plate mechanism that can select 4 stages of chamfering width.

Specification

●Color:Red
●SPQ(piece):6

Materials

●Blade: Carbon Steel
●Base: Aluminum Die-cast