(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpentry Tool, Board Planer 30°, For Chamfering (TBK120-V30)

Carpentry Tool, Board Planer 30°, For Chamfering (TBK120-V30)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBK120-V30
TBK180-V30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,224.00

PLANES 1 Piece(s) 12 Day(s) 120 377-2942 130 1 pc.

฿ 1,437.00

PLANES 1 Piece(s) 10 Day(s) 180 377-2969 190 1 pc.

Basic Specifications

  • Product Type
    Plane
  • Material, blade
    Carbon Steel
  • Details Type
    For chamfering
  • Color
    White
  • Features
    The blade uses a large replaceable cutter (L type) which is folded in half. Application of fluorine coating increases the slipping property to triple that of the conventional wooden board plane. Board mechanism by which chamfered width can be selected from 4 settings.
  • Application
    For 30° Chamfer.
  • Stage Material
    Aluminum Die Casting
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The blade is a large cutter replacement blade (L-shaped replacement blade) folded in half.
· The mounting angle is 30° for a sharpness approximately 1.5 times greater than conventional products with a mounting angle of 60°.
· Treated with a smooth fluorine coating for smoothness 3 times better than conventional wooden board planers.
· The adjustment board mechanism enables the chamfering width to be varied between 4 levels.
· A highly durable aluminum die casting is used on the base to prevent deformation and ensure strong abrasion resistance.
[Applications]
· For 30° chamfering.

Part Number
TBK120-V30
TBK180-V30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,224.00

PLANES 1 Piece(s) 12 Day(s) 120 377-2942 130 1 pc.

฿ 1,437.00

PLANES 1 Piece(s) 10 Day(s) 180 377-2969 190 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1