(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpentry Tool, Drill

Carpentry Tool, Drill

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,155.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
H1-12
H1-15
H1-18
H1-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Blade Width Details
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,155.48

WOOD CHISELS 1 Piece(s) 1 Day(s) 10 ~ 19 12 4960408018037 280-7831 108 1 pc.

฿ 1,308.00

WOOD CHISELS 1 Piece(s) 1 Day(s) 10 ~ 19 15 4960408018044 280-7840 120 1 pc.

฿ 1,383.00

WOOD CHISELS 1 Piece(s) 1 Day(s) 10 ~ 19 18 4960408018051 280-7858 132 1 pc.

฿ 1,551.00

WOOD CHISELS 1 Piece(s) 12 Day(s) 20 ~ 29 24 4960408018075 280-7866 168 1 pc.

Basic Specifications

  • Product Model
    Only
  • Material: Blade
    Yasugi Steel
  • Material: Grip
    Red Oak
  • Total Length(mm)
    200 ~ 299
  • Detailed Total Length(mm)
    230
  • Features
    Highest quality product using Yasuki Steel. The handle uses a red oak handle that is strong against impact.
  • Use
    For shaving and making grooves/holes in wood.
  • Amount Of Content
    1 pc.

Product Description

A top quality carpentry tool made from Yasugi steel for high toughness and hardness.

[Features]
· Has a red oak handle that is strong against impact.

[Usage]
· For shaving and making grooves / holes in wood.

Part Number
H1-12
H1-15
H1-18
H1-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Blade Width Details
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,155.48

WOOD CHISELS 1 Piece(s) 1 Day(s) 10 ~ 19 12 4960408018037 280-7831 108 1 pc.

฿ 1,308.00

WOOD CHISELS 1 Piece(s) 1 Day(s) 10 ~ 19 15 4960408018044 280-7840 120 1 pc.

฿ 1,383.00

WOOD CHISELS 1 Piece(s) 1 Day(s) 10 ~ 19 18 4960408018051 280-7858 132 1 pc.

฿ 1,551.00

WOOD CHISELS 1 Piece(s) 12 Day(s) 20 ~ 29 24 4960408018075 280-7866 168 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The highest grade product for professionals that used Yasuki steel.

Usage

●For wood cutting work, groove and hole boring work.

Specification

●Total Length(mm):230
●SPQ(piece):6

Materials

●Blade: YASUKI Steel
●Handle: Red Oak