(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Bucket (Flat Bottom) (UT-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UT-B
UT-B-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Trusco Code Amount Of Content

฿ 1,403.82

BUCKETS 1 Piece(s) 12 Day(s) With handle 250-9148 1 pc.

฿ 1,403.82

BUCKETS 1 Piece(s) 10 Day(s) With rope 254-9166 1 pc.

Basic Specifications

  • Product Model
    Civil Engineering Bucket
  • Color
    Green
  • Color
    327
  • Major Diameter(mm)
    257
  • Height(mm)
    14
  • Feature 1
    Using easy to use and soft materials, please select for pro use.
  • Feature 2
    Sturdy, easy to hold and hard to damage.
  • Material
    Ethylene Vinyl Acetate Copolymer (EVA)
  • Specifications Bottom
    Flat bottom
  • Mass(g)
    1200
  • Amount Of Content
    1 pc.
Part Number
UT-B
UT-B-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Trusco Code Amount Of Content

฿ 1,403.82

BUCKETS 1 Piece(s) 12 Day(s) With handle 250-9148 1 pc.

฿ 1,403.82

BUCKETS 1 Piece(s) 10 Day(s) With rope 254-9166 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1