(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RABA-KET Rubber Bucket (14L-Y)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
14L-GN
14L-NR
14L-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 484.00

BUCKETS 1 Piece(s) 10 Day(s) Green 250-9229 1 pc.

฿ 484.00

BUCKETS 1 Piece(s) 10 Day(s) Natural 250-9202 1 pc.

฿ 484.00

BUCKETS 1 Piece(s) 1 Day(s) Yellow 250-9211 1 pc.

Basic Specifications

  • Product Model
    Civil Engineering Bucket
  • Color
    320
  • Major Diameter(mm)
    275
  • Height(mm)
    14
  • Feature 1
    Easy to carry because of its lightweight, sturdy design.
  • Material
    Blend of Polyethylene (PE) and Ethylene-Vinyl Acetate Copolymer (EVA)
  • Specifications Bottom
    Flat bottom
  • Mass(g)
    800
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight, tough and easy to handle, and makes mixing easy.

Part Number
14L-GN
14L-NR
14L-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 484.00

BUCKETS 1 Piece(s) 10 Day(s) Green 250-9229 1 pc.

฿ 484.00

BUCKETS 1 Piece(s) 10 Day(s) Natural 250-9202 1 pc.

฿ 484.00

BUCKETS 1 Piece(s) 1 Day(s) Yellow 250-9211 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight, durable, easy to hold, easy to mix.

Specification

●Outer Diameter x H(mm):320 x 275
●Capacity(L):14
●Bottom: Flat Bottom

Materials

●Blend of Polyethylene(PE) and Ethylene Vinyl Acetate Copolymer(EVA)