(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Saw with Replaceable Blade G-SAW (With Spare Blade) Spare Blade (GKB-G210)

Folding Saw with Replaceable Blade G-SAW (With Spare Blade) Spare Blade (GKB-G210)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GKB-G210
GKB-G240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Details Type Product blade length
(mm)
Product total length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 284.34

SAW SERIES 1 Piece(s) 1 Day(s) 200 to 229 GK-G210 replacement blade 210 240 361-0225 36 1 pc.

฿ 301.44

SAW SERIES 1 Piece(s) 1 Day(s) 230 to 259 GK-G240 replacement blade 240 270 361-0233 41 1 pc.

Basic Specifications

Product Description

[Applications]
· For cutting normal wood, composite panels, plywood and laminated wood.

Part Number
GKB-G210
GKB-G240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Details Type Product blade length
(mm)
Product total length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 284.34

SAW SERIES 1 Piece(s) 1 Day(s) 200 to 229 GK-G210 replacement blade 210 240 361-0225 36 1 pc.

฿ 301.44

SAW SERIES 1 Piece(s) 1 Day(s) 230 to 259 GK-G240 replacement blade 240 270 361-0233 41 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1