(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Saw with Replaceable Blade G-SAW (No Spare Blade) (GK-G210)

Folding Saw with Replaceable Blade G-SAW (No Spare Blade) (GK-G210)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GK-G210
GK-G240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Overall Length
(mm)
Product blade length
(mm)
Product total length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 606.09

SAW SERIES 1 Piece(s) 1 Day(s) 200 to 229 400 to 499 210 445 361-0209 238 1 pc.

฿ 692.93

SAW SERIES 1 Piece(s) 1 Day(s) 230 to 259 500 to 599 240 530 361-0217 265 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Standard Type
  • Material, blade
    Steel
  • Material, handle
    Elastomer Resin
  • Blade pitch(mm)
    3
  • Application 1
    For cutting general wood, control panel, plywood and laminated wood.
  • Application 2
    It comes with 2 step stopper that can adjust the blade angle in two stages according to cutting condition.
  • Amount Of Content
    1 pc.

Product Description

For cutting normal wood, composite panels, plywood and laminated wood. Comes only with the blade mounted on the saw. No replacement blade included.

Part Number
GK-G210
GK-G240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Overall Length
(mm)
Product blade length
(mm)
Product total length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 606.09

SAW SERIES 1 Piece(s) 1 Day(s) 200 to 229 400 to 499 210 445 361-0209 238 1 pc.

฿ 692.93

SAW SERIES 1 Piece(s) 1 Day(s) 230 to 259 500 to 599 240 530 361-0217 265 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1