(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saw with Replaceable Blade, Gold Saw 265 Short, Spare Blade

Saw with Replaceable Blade, Gold Saw 265 Short, Spare Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GNB-265ST

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Blade Length(mm)
    200 to 229
  • Overall Length(mm)
    300 to 399
  • Other
    Option
  • Details Type
    GNC-265ST replacement blade
  • Product blade length(mm)
    225
  • Product total length(mm)
    300
  • Trusco Code
    377-1580
  • Mass(g)
    60
  • Amount Of Content
    1 pc.
Part Number
GNB-265ST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 263.87

SAW SERIES 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· The handle length is 150 mm, approximately half of a normal blade, for easy work in narrow locations without space for a long stroke.
· The blade is processed with impulse (induction) hardening.
· For easy crosscut sawing, not only in general carpentry, but also for precision work.
· The cutting edge is soft for an attractive cut surface finish.
· A saw blade where the user-friendly 265 has been reduced to a blade length of 230.
[Applications]
· A wide range of carpentry, from general to precision work.

Specifications of GNB-265ST

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Blade Length(mm)
    200 to 229
  • Overall Length(mm)
    300 to 399
  • Other
    Option
  • Details Type
    GNC-265ST replacement blade
  • Product blade length(mm)
    225
  • Product total length(mm)
    300
  • Trusco Code
    377-1580
  • Mass(g)
    60
  • Amount Of Content
    1 pc.
Part Number
GNB-265ST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 263.87

SAW SERIES 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1