(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GNB-250 |
GNB-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) |
Overall Length (mm) |
Details Type | Product blade length (mm) |
Product total length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 301.34 |
SAW SERIES | 1 Piece(s) | 12 Day(s) | 230 to 259 | 200 to 299 | GNC-250 replacement blade | 250 | 285 | 377-1555 | 56 | 1 pc. | ||
฿ 321.47 |
SAW SERIES | 1 Piece(s) | 1 Day(s) | 290 to 319 | 300 to 399 | GNC-300 replacement blade | 300 | 335 | 377-1598 | 100 | 1 pc. |
[Features]
· A replacement blade for "Saw with Replaceable Blade, Gold Saw."
Part Number |
---|
GNB-250 |
GNB-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) |
Overall Length (mm) |
Details Type | Product blade length (mm) |
Product total length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 301.34 |
SAW SERIES | 1 Piece(s) | 12 Day(s) | 230 to 259 | 200 to 299 | GNC-250 replacement blade | 250 | 285 | 377-1555 | 56 | 1 pc. | ||
฿ 321.47 |
SAW SERIES | 1 Piece(s) | 1 Day(s) | 290 to 319 | 300 to 399 | GNC-300 replacement blade | 300 | 335 | 377-1598 | 100 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?