(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saw with Replaceable Blade, Gold Saw (GNC-265)

Saw with Replaceable Blade, Gold Saw (GNC-265)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GNC-250
GNC-265
GNC-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Overall Length
(mm)
Blade pitch
(mm)
Product blade length
(mm)
Product total length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 979.00

SAW SERIES 1 Piece(s) 19 Day(s) 230 to 259 500 to 599 1.4 250 585 377-1601 152 1 pc.

฿ 951.00

SAW SERIES 1 Piece(s) 14 Day(s) 260 to 289 600 or More 1.75 265 600 377-1610 166 1 pc.

฿ 977.06

SAW SERIES 1 Piece(s) 31 Day(s) 290 to 319 600 or More 2.15 300 635 377-1636 200 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Wood
  • Application 1
    From general fixture to precision fixture.
  • Application 2
    The sharpness is soft and cut has a very beautiful finish. The blade tip is subjected to shock (high frequency) quenching process.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The cutting edge is soft for an attractive cut surface finish.
· The blade is processed with impulse (induction) hardening.
· For easy crosscut sawing, not only in general carpentry, but also for precision work.
[Applications]
· A wide range of carpentry, from general to precision work.

Part Number
GNC-250
GNC-265
GNC-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Overall Length
(mm)
Blade pitch
(mm)
Product blade length
(mm)
Product total length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 979.00

SAW SERIES 1 Piece(s) 19 Day(s) 230 to 259 500 to 599 1.4 250 585 377-1601 152 1 pc.

฿ 951.00

SAW SERIES 1 Piece(s) 14 Day(s) 260 to 289 600 or More 1.75 265 600 377-1610 166 1 pc.

฿ 977.06

SAW SERIES 1 Piece(s) 31 Day(s) 290 to 319 600 or More 2.15 300 635 377-1636 200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1