(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Saw with Replaceable Blade P Metal 24 Spare Blade (PM-24-1)

Folding Saw with Replaceable Blade P Metal 24 Spare Blade (PM-24-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PM-24-1
PM-24S-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Application Amount Of Content

฿ 812.00

SAW SERIES 1 Piece(s) 10 Day(s) 42 293-9622 For PM-24 1 pc.

฿ 812.00

SAW SERIES 1 Piece(s) 12 Day(s) 37 293-9649 For PM-24S 1 pc.

Basic Specifications

Product Description

[Features]
· The top rip teeth enable smooth cutting vertically, horizontally and diagonally.
· The blade is adjustable between 2 angles.
[Applications]
· For cutting square materials, composite panels or veneer boards.

Part Number
PM-24-1
PM-24S-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Application Amount Of Content

฿ 812.00

SAW SERIES 1 Piece(s) 10 Day(s) 42 293-9622 For PM-24 1 pc.

฿ 812.00

SAW SERIES 1 Piece(s) 12 Day(s) 37 293-9649 For PM-24S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1