(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Saw with Replaceable Blade P Metal 21 (PM-21)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PM-21
PM-21S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Blade Pitch
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 944.36

SAW SERIES 1 Piece(s) 31 Day(s) Coarse Type 6 180 308-8031 1 pc.

฿ 1,028.00

SAW SERIES 1 Piece(s) 12 Day(s) Fine Type 4.5 178 308-8057 1 pc.

Basic Specifications

Part Number
PM-21
PM-21S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Blade Pitch
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 944.36

SAW SERIES 1 Piece(s) 31 Day(s) Coarse Type 6 180 308-8031 1 pc.

฿ 1,028.00

SAW SERIES 1 Piece(s) 12 Day(s) Fine Type 4.5 178 308-8057 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be cut vertically/horizontalyl/diagonally with vertical grinding in a smooth manner. 
●Blade Angle Two Stages Regulating Type

Usage

●For cutting beam, plywood and veneer board.

Specification

●Blade Length(mm):210
●Total Length(mm):440
●SPQ(piece):5

Materials

●Blade: High Carbon Knife Steel
●Handle: Elastomer Plastic/Aluminum Die-cast