(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro White Flat Brush, For Steel Frame And Bridge (TPB-115)

Pro White Flat Brush, For Steel Frame And Bridge (TPB-115)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-114
TPB-115
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,189.42

BRUSHES FOR STEEL FRAME 1 Piece(s) 1 Day(s) 63 80 260 254-7775 146(g) 1 pc.

฿ 2,454.97

BRUSHES FOR STEEL FRAME 1 Piece(s) 1 Day(s) 66 95 262 254-7783 172(g) 1 pc.

Basic Specifications

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Mixed wool
  • Compatible Paint (oil based)
  • Application
    Oil-based paint. For painting steel frames, bridges, iron doors and others.
  • Features 1
    Beautiful finish. A durable brush developed for painting on a large area of steel frames, bridges, and plants.
  • Hair material
    Goat, horse hair
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Beautiful finish. This brush was developed for excellent durability for use at plants, for wide iron structure surfaces and bridge painting.
[Applications]
· Oil-based paint.
· For painting steel frames, bridges, iron doors and others.

Part Number
TPB-114
TPB-115
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,189.42

BRUSHES FOR STEEL FRAME 1 Piece(s) 1 Day(s) 63 80 260 254-7775 146(g) 1 pc.

฿ 2,454.97

BRUSHES FOR STEEL FRAME 1 Piece(s) 1 Day(s) 66 95 262 254-7783 172(g) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1