(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duster Brush 377

Duster Brush 377

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TPB-377-3

  • Product Type
    Cleaning brush
  • Material (hair)
    Hog hair
  • Hair length(mm)
    67
  • Brush width(mm)
    75
  • Overall Length(mm)
    260
  • Application
    Universal brush for cleaning, painting, adhesive agent, and others.
  • Trusco Code
    254-9051
  • Mass(g)
    89(g)
  • Features 1
    High-grade pig bristles have been used.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.
Part Number
TPB-377-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 460.00

DUSTER BRUSHES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cleaning brush
  • Material (hair)
    Hog hair
  • Hair length(mm)
    67
  • Brush width(mm)
    75
  • Overall Length(mm)
    260
  • Application
    Universal brush for cleaning, painting, adhesive agent, and others.
  • Trusco Code
    254-9051
  • Mass(g)
    89(g)
  • Features 1
    High-grade pig bristles have been used.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· High-grade pig bristles have been used.
[Applications]
· Universal brush for cleaning, painting, adhesive agent, and others.

Specifications of TPB-377-3

  • Product Type
    Cleaning brush
  • Material (hair)
    Hog hair
  • Hair length(mm)
    67
  • Brush width(mm)
    75
  • Overall Length(mm)
    260
  • Application
    Universal brush for cleaning, painting, adhesive agent, and others.
  • Trusco Code
    254-9051
  • Mass(g)
    89(g)
  • Features 1
    High-grade pig bristles have been used.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.
Part Number
TPB-377-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 460.00

DUSTER BRUSHES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We use high grade hog bristle.

Usage

●Brush for universal use such as cleaning, coating, adhesive and so on.

Specification

●Bristle Width(mm):75
●Bristle Length(mm):67
●Ferrule Thickness(mm):19
●Total Length(mm):260

Materials

●Bristle: Hog Hair
●Handle: Wood