(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush, Compatible For Water-Based Agent (TPB-523)

Brush, Compatible For Water-Based Agent (TPB-523)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-521
TPB-522
TPB-523
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 232.00

BRUSHES FOR MEDICINE 1 Piece(s) 1 Day(s) 22 210 254-9026 18(g) 1 pc.

฿ 273.18

BRUSHES FOR MEDICINE 1 Piece(s) 1 Day(s) 33 220 254-9034 23(g) 1 pc.

฿ 408.00

BRUSHES FOR MEDICINE 1 Piece(s) 1 Day(s) 45 230 254-9042 31(g) 1 pc.

Basic Specifications

  • Product Type
    Brush for chemicals
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    35
  • Compatible Paint (water based)
  • Compatible Paint (chemical)
  • Application
    For chemicals, for general aqueous use.
  • Features 1
    The tip is fitted with a brush made from completely synthetic fibers.
  • Features 2
    PBT fiber with tapered finish is used.
  • Hair material
    Polybuthyleneterephthalate (PBT)
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The tip is fitted with a brush made from completely synthetic fibers.
· PBT fiber with tapered finish is used.
[Applications]
· For chemicals, for general aqueous use.

Part Number
TPB-521
TPB-522
TPB-523
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 232.00

BRUSHES FOR MEDICINE 1 Piece(s) 1 Day(s) 22 210 254-9026 18(g) 1 pc.

฿ 273.18

BRUSHES FOR MEDICINE 1 Piece(s) 1 Day(s) 33 220 254-9034 23(g) 1 pc.

฿ 408.00

BRUSHES FOR MEDICINE 1 Piece(s) 1 Day(s) 45 230 254-9042 31(g) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1