(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Brush For Joint (TPB-463)

Nylon Brush For Joint (TPB-463)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-463
TPB-464
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 518.00

BRUSHESFORWATERPAINT 1 Piece(s) Same day 30 254-8585 18(g) 1 pc.

฿ 754.00

BRUSHES FOR WATER PAINT 1 Piece(s) 1 Day(s) 40 254-8593 22(g) 1 pc.

Basic Specifications

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    35
  • Overall Length(mm)
    270
  • Compatible Paint (water based)
  • Compatible Paint (chemical)
  • Application
    For joints and water-based paints such as chemicals.
  • Features 1
    Soft but firm and tactile brush for water-based paint.
  • Features 2
    Allows convenient manual access to confined spaces.
  • Features 3
    PBT fiber with tapered finish is used.
  • Hair material
    Polybuthyleneterephthalate (PBT)
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Soft but firm and tactile brush for water-based paint.
· Allows convenient manual access to confined spaces.
· PBT fiber with tapered finish is used.
[Applications]
· For joints and water-based paints such as chemicals.

Part Number
TPB-463
TPB-464
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 518.00

BRUSHESFORWATERPAINT 1 Piece(s) Same day 30 254-8585 18(g) 1 pc.

฿ 754.00

BRUSHES FOR WATER PAINT 1 Piece(s) 1 Day(s) 40 254-8593 22(g) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1