(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro Painting Brush For Water-Based (Wooden Handle) (TPB-512)

Pro Painting Brush For Water-Based (Wooden Handle) (TPB-512)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-512
TPB-513
TPB-514
TPB-515
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 590.00

BRUSHES FOR WATER PAINT 1 Piece(s) 1 Day(s) 32 24 235 254-8984 19 1 pc.

฿ 1,018.00

BRUSHES FOR WATER PAINT 1 Piece(s) 1 Day(s) 45 30 235 254-8992 38 1 pc.

฿ 1,319.00

BRUSHES FOR WATER PAINT 1 Piece(s) 1 Day(s) 50 40 245 254-9000 57 1 pc.

฿ 1,676.00

BRUSHES FOR WATER PAINT 1 Piece(s) 1 Day(s) 50 50 250 254-9018 79 1 pc.

Basic Specifications

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Chemical Fiber
  • Compatible Paint (water based)
  • Compatible Paint (chemical)
  • Application
    For water-based paint, acid resistance.
  • Features 1
    Good for quick-to-dry coating materials. Improves the work efficiency.
  • Features 2
    PBT fiber with tapered finish is used.
  • Hair material
    Polybuthyleneterephthalate (PBT)
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Good for quick-to-dry coating materials. Improves the work efficiency.
· PBT fiber with tapered finish is used.
[Applications]
· For water-based paint, acid resistance.

Part Number
TPB-512
TPB-513
TPB-514
TPB-515
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 590.00

BRUSHES FOR WATER PAINT 1 Piece(s) 1 Day(s) 32 24 235 254-8984 19 1 pc.

฿ 1,018.00

BRUSHES FOR WATER PAINT 1 Piece(s) 1 Day(s) 45 30 235 254-8992 38 1 pc.

฿ 1,319.00

BRUSHES FOR WATER PAINT 1 Piece(s) 1 Day(s) 50 40 245 254-9000 57 1 pc.

฿ 1,676.00

BRUSHES FOR WATER PAINT 1 Piece(s) 1 Day(s) 50 50 250 254-9018 79 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1