(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Platform Brush, PC (Plastic)

Platform Brush, PC (Plastic)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 86.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-386
TPB-387 SALE
TPB-387-10 SALE
TPB-388 SALE
TPB-388-10
TPB-389
TPB-389-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Brush width
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 86.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) - 1 Day(s) 15 - 4989999416398 254-8275 5(g) 1 pc.

฿ 116.00

฿ 80.11

BRUSHES FOR VARNISH PAINT 1 Piece(s) - Same day 24 - 4989999416404 254-8283 7(g) 1 pc.

฿ 1,057.00

฿ 623.10

BRUSHESFORVARNISHPAINT 1 Pack(s)

10 Pieces Per Package

Same day 24 10 pieces 4989999233407 433-4833 70/bag 1 Bag (10 pcs.)

฿ 148.00

฿ 94.11

BRUSHES FOR VARNISH PAINT 1 Piece(s) - Same day 30 - 4989999416411 254-8291 9(g) 1 pc.

฿ 1,135.00

BRUSHESFORVARNISHPAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 30 10 pieces 4989999233414 433-4841 90/bag 1 Bag (10 pcs.)

฿ 177.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) - Same day 40 - 4989999416428 254-8305 10(g) 1 pc.

฿ 1,299.00

BRUSHES FOR VARNISH PAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 40 10 pieces 4989999233421 433-4850 100/bag 1 Bag (10 pcs.)

Basic Specifications

  • Product Type
    Varnish brush
  • Material (hair)
    Goat wool
  • Hair length(mm)
    25
  • Overall Length(mm)
    185
  • Compatible Paint (oil based)
  • Compatible Paint (varnish)
  • Application
    For oil bases and varnish. For repair and handiwork.
  • Features 1
    Safety brush generating no rust.
  • Material of handle
    Wood (Frame: Polypropylene [PP])

Product Description

Safety brush that does not rust
[Features]
· Rust-free for safety.
· Material Wool: goat wool, handle: wood (frame/polypropylene (PP)).
[Applications]
· For oil bases and varnish.
· For repair and craft.

Part Number
TPB-386
TPB-387 SALE
TPB-387-10 SALE
TPB-388 SALE
TPB-388-10
TPB-389
TPB-389-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Brush width
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 86.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) - 1 Day(s) 15 - 4989999416398 254-8275 5(g) 1 pc.

฿ 116.00

฿ 80.11

BRUSHES FOR VARNISH PAINT 1 Piece(s) - Same day 24 - 4989999416404 254-8283 7(g) 1 pc.

฿ 1,057.00

฿ 623.10

BRUSHESFORVARNISHPAINT 1 Pack(s)

10 Pieces Per Package

Same day 24 10 pieces 4989999233407 433-4833 70/bag 1 Bag (10 pcs.)

฿ 148.00

฿ 94.11

BRUSHES FOR VARNISH PAINT 1 Piece(s) - Same day 30 - 4989999416411 254-8291 9(g) 1 pc.

฿ 1,135.00

BRUSHESFORVARNISHPAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 30 10 pieces 4989999233414 433-4841 90/bag 1 Bag (10 pcs.)

฿ 177.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) - Same day 40 - 4989999416428 254-8305 10(g) 1 pc.

฿ 1,299.00

BRUSHES FOR VARNISH PAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 40 10 pieces 4989999233421 433-4850 100/bag 1 Bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It a rust proof, safe brush.

Usage

●For oil-based and varnish. 
●For repair and work.

Specification

●Bristle Length(mm):25
●Ferrule Thickness(mm):4
●Total Length(mm):185

Materials

●Bristle: Goat Bristle 
●Handle: Wood(frame: polypropylene(PP))