(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Varnish Brush (Wooden Handle), Economy Type

Varnish Brush (Wooden Handle), Economy Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 168.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-426
TPB-426-10
TPB-427
TPB-427-10
TPB-428
TPB-428-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Details Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 168.88

BRUSHES FOR VARNISH PAINT 1 Piece(s) - 1 Day(s) 30 30 - 210 4989999416510 254-8526 18 1 pc.

฿ 1,247.00

BRUSHES FOR VARNISH PAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 30 30 10 pieces 210 4989999233438 433-4868 180/bag 1 Bag (10 pcs.)

฿ 218.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) - 1 Day(s) 35 50 - 220 4989999416527 254-8534 24 1 pc.

฿ 1,793.00

BRUSHES FOR VARNISH PAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 35 50 10 pieces 220 4989999233445 433-4876 240/Bag 1 Bag (10 pcs.)

฿ 279.00

BRUSHESFORVARNISHPAINT 1 Piece(s) - Same day 35 70 - 220 4989999416534 254-8542 35 1 pc.

฿ 2,215.00

BRUSHES FOR VARNISH PAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 35 70 10 pieces 220 4989999233452 433-4884 350/bag 1 Bag (10 pcs.)

Basic Specifications

  • Product Type
    Varnish brush
  • Material (hair)
    Goat wool
  • Compatible Paint (oil based)
  • Compatible Paint (varnish)
  • Application
    For oil bases and varnish.
  • Features 1
    It is inexpensive and excellent in finishing, allowing fine parts to be painted beautifully.
  • Material of handle
    Wood

Product Description

[Features]
· It is inexpensive and excellent in finishing, allowing fine parts to be painted beautifully.
[Applications]
· For oil bases and varnish.

Part Number
TPB-426
TPB-426-10
TPB-427
TPB-427-10
TPB-428
TPB-428-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Details Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 168.88

BRUSHES FOR VARNISH PAINT 1 Piece(s) - 1 Day(s) 30 30 - 210 4989999416510 254-8526 18 1 pc.

฿ 1,247.00

BRUSHES FOR VARNISH PAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 30 30 10 pieces 210 4989999233438 433-4868 180/bag 1 Bag (10 pcs.)

฿ 218.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) - 1 Day(s) 35 50 - 220 4989999416527 254-8534 24 1 pc.

฿ 1,793.00

BRUSHES FOR VARNISH PAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 35 50 10 pieces 220 4989999233445 433-4876 240/Bag 1 Bag (10 pcs.)

฿ 279.00

BRUSHESFORVARNISHPAINT 1 Piece(s) - Same day 35 70 - 220 4989999416534 254-8542 35 1 pc.

฿ 2,215.00

BRUSHES FOR VARNISH PAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 35 70 10 pieces 220 4989999233452 433-4884 350/bag 1 Bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1