(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Prorack Varnish brush (TPB-411)

Prorack Varnish brush (TPB-411)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-411
TPB-412
TPB-413
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 386.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) 20 Day(s) 35 40 254-8445 26(g) 1 pc.

฿ 432.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) 1 Day(s) 35 50 254-8453 29(g) 1 pc.

฿ 515.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) 10 Day(s) 40 60 254-8461 35(g) 1 pc.

Basic Specifications

  • Product Type
    Varnish brush
  • Material (hair)
    Goat wool
  • Overall Length(mm)
    220
  • Compatible Paint (oil based)
  • Compatible Paint (varnish)
  • Application
    For oil-based.
  • Features 1
    Goat wool is ironed for excellent body and liquid absorbing properties.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Goat wool is ironed for excellent body and liquid absorbing properties.
[Applications]
· For oil-based.

Part Number
TPB-411
TPB-412
TPB-413
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 386.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) 20 Day(s) 35 40 254-8445 26(g) 1 pc.

฿ 432.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) 1 Day(s) 35 50 254-8453 29(g) 1 pc.

฿ 515.00

BRUSHES FOR VARNISH PAINT 1 Piece(s) 10 Day(s) 40 60 254-8461 35(g) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The goat bristle has been ironed, and both the bristles and the inclusion are satisfactory.
●Optimum for work requiring high quality finishing such as woodworking and crafts.

Usage

●For oil-based and varnish.

Specification

●Total Length(mm):220

Materials

●Bristle: Goat Bristle
●Handle: Wood