(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro Bamboo Paint Brush For Topcoat (TPB-351)

Pro Bamboo Paint Brush For Topcoat (TPB-351)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-351
TPB-352
TPB-353
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 499.59

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 27 9 218 254-7937 9(g) 1 pc.

฿ 576.39

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 32 15 246 254-7945 18(g) 1 pc.

฿ 699.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 35 24 220 254-7953 24(g) 1 pc.

Basic Specifications

  • Product Type
    Brush for oil-based painting
  • Material (hair)
    Horse Hair
  • Compatible Paint (oil based)
  • Application
    Oil-based paint. For steel frames and overcoating.
  • Features 1
    Holds paint well and bristles are firm.
  • Features 2
    This brush was developed for excellent durability for use at plants, for wide iron structure surfaces and bridge painting.
  • Material of handle
    Bamboo
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Holds paint well and bristles are firm.
· This brush was developed for excellent durability for use at plants, for wide iron structure surfaces and bridge painting.
[Applications]
· Oil-based paint.
· For steel frames and overcoating.

Part Number
TPB-351
TPB-352
TPB-353
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 499.59

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 27 9 218 254-7937 9(g) 1 pc.

฿ 576.39

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 32 15 246 254-7945 18(g) 1 pc.

฿ 699.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 35 24 220 254-7953 24(g) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1