(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPB-321 |
TPB-322 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hair length (mm) |
Brush width (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.30 |
BRUSHESFOROILYPAINT | 1 Piece(s) | Same day | 28 | 15 | 220 | 254-8348 | 15(g) | 1 pc. | ||
฿ 208.00 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 1 Day(s) | 34 | 24 | 230 | 254-8356 | 23(g) | 1 pc. |
[Features]
· General purpose for paint.
[Applications]
· Oil-based paint, for painting.
Part Number |
---|
TPB-321 |
TPB-322 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hair length (mm) |
Brush width (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.30 |
BRUSHESFOROILYPAINT | 1 Piece(s) | Same day | 28 | 15 | 220 | 254-8348 | 15(g) | 1 pc. | ||
฿ 208.00 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 1 Day(s) | 34 | 24 | 230 | 254-8356 | 23(g) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?