(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Paint Brush (Home Hake) (TPB-381)

Oil Paint Brush (Home Hake) (TPB-381)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-381
TPB-381-10
TPB-382
TPB-382-10
TPB-383
TPB-383-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Details Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 114.01

BRUSHESFOROILYPAINT 1 Piece(s) - Same day 35 30 - 220 4989999416336 254-8186 19 1 pc.

฿ 770.00

BRUSHESFOROILYPAINT 1 Pack(s)

10 Pieces Per Package

Same day 35 30 10 pieces 220 4989999233360 433-4795 190/bag 1 Bag (10 pcs.)

฿ 158.49

BRUSHESFOROILYPAINT 1 Piece(s) - Same day 35 50 - 230 4989999416343 254-8194 29 1 pc.

฿ 1,166.00

BRUSHESFOROILYPAINT 1 Pack(s)

10 Pieces Per Package

Same day 35 50 10 pieces 230 4989999233377 433-4809 290/bag 1 Bag (10 pcs.)

฿ 199.81

BRUSHESFOROILYPAINT 1 Piece(s) - Same day 37 70 - 240 4989999416350 254-8208 42 1 pc.

฿ 1,495.00

BRUSHESFOROILYPAINT 1 Pack(s)

10 Pieces Per Package

Same day 37 70 10 pieces 240 4989999233384 433-4817 420/bag 1 Bag (10 pcs.)

Basic Specifications

  • Product Type
    Brush for oil-based painting
  • Material (hair)
    Goat wool
  • Compatible Paint (oil based)
  • Compatible Paint (varnish)
  • Application
    For oil bases and varnish.
  • Features 1
    Ideal for DIY carpenters. Easy to use brush for hobby painting.
  • Material of handle
    Wood

Product Description

Brush that is easy to use for hobby painting.
[Features]
· Ideal for craft/DIY work.
· Material Wool: goat wool, handle: wood.
[Applications]
· For oil bases and varnish.

Part Number
TPB-381
TPB-381-10
TPB-382
TPB-382-10
TPB-383
TPB-383-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Details Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 114.01

BRUSHESFOROILYPAINT 1 Piece(s) - Same day 35 30 - 220 4989999416336 254-8186 19 1 pc.

฿ 770.00

BRUSHESFOROILYPAINT 1 Pack(s)

10 Pieces Per Package

Same day 35 30 10 pieces 220 4989999233360 433-4795 190/bag 1 Bag (10 pcs.)

฿ 158.49

BRUSHESFOROILYPAINT 1 Piece(s) - Same day 35 50 - 230 4989999416343 254-8194 29 1 pc.

฿ 1,166.00

BRUSHESFOROILYPAINT 1 Pack(s)

10 Pieces Per Package

Same day 35 50 10 pieces 230 4989999233377 433-4809 290/bag 1 Bag (10 pcs.)

฿ 199.81

BRUSHESFOROILYPAINT 1 Piece(s) - Same day 37 70 - 240 4989999416350 254-8208 42 1 pc.

฿ 1,495.00

BRUSHESFOROILYPAINT 1 Pack(s)

10 Pieces Per Package

Same day 37 70 10 pieces 240 4989999233384 433-4817 420/bag 1 Bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1