(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro Brush (TPB-332)

Pro Brush (TPB-332)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-331
TPB-332
TPB-333
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 544.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 30 230 254-8381 24(g) 1 pc.

฿ 706.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 40 235 254-8399 32(g) 1 pc.

฿ 889.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 50 235 254-8402 38(g) 1 pc.

Basic Specifications

  • Product Type
    Brush for oil-based painting
  • Material (hair)
    Goat wool
  • Hair length(mm)
    35
  • Compatible Paint (oil based)
  • Application
    For oil-based. For brush painting, painting corner cuts.
  • Features 1
    Flexibly gets into confined spaces. Ideal for functional and beautiful corner finishes.
  • Features 2
    Infusion of paint is good.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Flexibly gets into confined spaces. Ideal for functional and clean corner finishes.
· Infusion of paint is good.
[Applications]
· For oil-based.
· Slanted-handle paintbrush, for corner cutting.

Part Number
TPB-331
TPB-332
TPB-333
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 544.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 30 230 254-8381 24(g) 1 pc.

฿ 706.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 40 235 254-8399 32(g) 1 pc.

฿ 889.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 50 235 254-8402 38(g) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1