(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blemish Brush (TPB-531)

Blemish Brush (TPB-531)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-531
TPB-532
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 300.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 30 329-1618 10(g) 1 pc.

฿ 373.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 40 329-1626 13(g) 1 pc.

Basic Specifications

  • Product Type
    Brush for oil-based painting
  • Hair length(mm)
    25
  • Overall Length(mm)
    215
  • Compatible Paint (oil based)
  • Application
    For oil bases and all purposes. For painting corners.
  • Features 1
    The hair ends are kept short with moderate springiness to allow smooth painting without any blotches.
  • Features 2
    Uses goat-tail hair, which features outstanding durability and workability.
  • Hair material
    Goat tail hair
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The hair ends are kept short with moderate springiness to allow smooth painting without any blotches.
· Uses goat-tail hair, which features outstanding durability and workability.
[Applications]
· For oil and universal use.
· For painting corners.

Part Number
TPB-531
TPB-532
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 300.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 30 329-1618 10(g) 1 pc.

฿ 373.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 40 329-1626 13(g) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1