(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal Brush (TPB-363)

Universal Brush (TPB-363)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-361
TPB-361-10 SALE
TPB-362
TPB-362-10
TPB-363
TPB-363-10 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Details Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 161.00

BRUSHES FOR OILY PAINT 1 Piece(s) - 12 Day(s) 40 30 - 220 4989999416275 254-8216 26 1 pc.

฿ 1,286.00

฿ 887.21

BRUSHESFOROILYPAINT 1 Pack(s)

10 Pieces Per Package

Same day 40 30 10 pieces 220 4989999233339 433-4761 260/bag 1 Bag (10 pcs.)

฿ 248.00

BRUSHES FOR OILY PAINT 1 Piece(s) - 1 Day(s) 44 50 - 230 4989999416282 254-8224 37 1 pc.

฿ 1,983.00

BRUSHES FOR OILY PAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 44 50 10 pieces 230 4989999233346 433-4779 370/bag 1 Bag (10 pcs.)

฿ 351.00

BRUSHES FOR OILY PAINT 1 Piece(s) - 1 Day(s) 45 70 - 230 4989999416299 254-8232 51 1 pc.

฿ 2,779.00

฿ 1,917.23

BRUSHESFOROILYPAINT 1 Pack(s)

10 Pieces Per Package

Same day 45 70 10 pieces 230 4989999233353 433-4787 510/bag 1 Bag (10 pcs.)

Basic Specifications

  • Product Type
    Brush for oil-based painting
  • Material (hair)
    Mixed wool
  • Compatible Paint (oil based)
  • Application
    All purpose brush for oil-based painting.
  • Features 1
    General use, for DIY carpenters, factories and boats.
  • Hair material
    Horse and Pig Hair
  • Material of handle
    Wood

Product Description

[Features]
· General use, for DIY carpenters, factories and boats.
[Applications]
· All purpose brush for oil-based painting.

Part Number
TPB-361
TPB-361-10 SALE
TPB-362
TPB-362-10
TPB-363
TPB-363-10 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Hair length
(mm)
Brush width
(mm)
Details Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 161.00

BRUSHES FOR OILY PAINT 1 Piece(s) - 12 Day(s) 40 30 - 220 4989999416275 254-8216 26 1 pc.

฿ 1,286.00

฿ 887.21

BRUSHESFOROILYPAINT 1 Pack(s)

10 Pieces Per Package

Same day 40 30 10 pieces 220 4989999233339 433-4761 260/bag 1 Bag (10 pcs.)

฿ 248.00

BRUSHES FOR OILY PAINT 1 Piece(s) - 1 Day(s) 44 50 - 230 4989999416282 254-8224 37 1 pc.

฿ 1,983.00

BRUSHES FOR OILY PAINT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 44 50 10 pieces 230 4989999233346 433-4779 370/bag 1 Bag (10 pcs.)

฿ 351.00

BRUSHES FOR OILY PAINT 1 Piece(s) - 1 Day(s) 45 70 - 230 4989999416299 254-8232 51 1 pc.

฿ 2,779.00

฿ 1,917.23

BRUSHESFOROILYPAINT 1 Pack(s)

10 Pieces Per Package

Same day 45 70 10 pieces 230 4989999233353 433-4787 510/bag 1 Bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is for general use such as for do-it-yourself carpenters, factory related work, and ship use.

Usage

●Universal brush for oil-based paint.

Specification

●Ferrule Thickness(mm):16

Materials

●Bristle: Horse Bristle/Hog Bristle
●Handle: Wood