(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Grade Universal Brush With Long Handle (TPB-391)

High Grade Universal Brush With Long Handle (TPB-391)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-391
TPB-392
TPB-393
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 254.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 30 329-1588 20 1 pc.

฿ 312.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 40 329-1596 25 1 pc.

฿ 432.00

BRUSHESFOROILYPAINT 1 Piece(s) Same day 50 329-1600 30 1 pc.

Basic Specifications

  • Product Type
    Brush for oil-based painting
  • Material (hair)
    Goat wool
  • Hair length(mm)
    35
  • Overall Length(mm)
    280
  • Compatible Paint (oil based)
  • Compatible Paint (varnish)
  • Features 1
    It has a long handle, so it is excellent for painting places that are hard to reach or deeply recessed.
  • Features 2
    Uses goat-tail hair, which features outstanding durability and workability.
  • Hair material
    Goat tail hair
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It has a long handle, so it is excellent for painting places that are hard to reach or deeply recessed.
· Uses goat-tail hair, which features outstanding durability and workability.
[Applications]
· For oil and universal use.
· For painting corners.

Part Number
TPB-391
TPB-392
TPB-393
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 254.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 30 329-1588 20 1 pc.

฿ 312.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 40 329-1596 25 1 pc.

฿ 432.00

BRUSHESFOROILYPAINT 1 Piece(s) Same day 50 329-1600 30 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1