(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPB-341-10 |
TPB-342-10 |
TPB-343-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Hair length (mm) |
Brush width (mm) |
Writing brush standard and size (No.) |
Overall Length (mm) |
Sling thickness (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,148.00 |
BRUSHES FOR OILY PAINT | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 31 | 30 | 10 | 210 | 11 | 329-3076 | 220 (g/Box) | 1 Box (10 pcs) | ||
฿ 1,608.00 |
BRUSHES FOR OILY PAINT | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 35 | 50 | 20 | 220 | 12 | 329-3084 | 320 (g/Box) | 1 Box (10 pcs) | ||
฿ 2,205.00 |
BRUSHES FOR OILY PAINT | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 37 | 70 | 30 | 230 | 13 | 329-3092 | 400 (g/box) | 1 Box (10 pcs) |
Universal brush with tough bristles that enables thorough cost reduction.
[Features]
· A versatile type that can be used for a wide range of applications and painting.
· Material Wool: goat wool/polypropylene (PP), handle: wood.
[Applications]
· For aqueous and oil-based.
Part Number |
---|
TPB-341-10 |
TPB-342-10 |
TPB-343-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Hair length (mm) |
Brush width (mm) |
Writing brush standard and size (No.) |
Overall Length (mm) |
Sling thickness (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,148.00 |
BRUSHES FOR OILY PAINT | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 31 | 30 | 10 | 210 | 11 | 329-3076 | 220 (g/Box) | 1 Box (10 pcs) | ||
฿ 1,608.00 |
BRUSHES FOR OILY PAINT | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 35 | 50 | 20 | 220 | 12 | 329-3084 | 320 (g/Box) | 1 Box (10 pcs) | ||
฿ 2,205.00 |
BRUSHES FOR OILY PAINT | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 37 | 70 | 30 | 230 | 13 | 329-3092 | 400 (g/box) | 1 Box (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?