(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush, Replacement Bristles for E-GRIP Brush (TEGB-30S)

Brush, Replacement Bristles for E-GRIP Brush (TEGB-30S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TEGB-30S
TEGB-50S
TEGB-70S
TEGD-30S
TEGD-50S
TEGD-70S
TEGS-30S
TEGS-50S
TEGS-70S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material (hair) Brush width
(mm)
Details Type Compatible Paint (water based) Compatible Paint (oil based) Compatible Paint (varnish) Compatible Handle Trusco Code Mass
(g)
Hair material Amount Of Content

฿ 69.00

BRUSHES 1 Piece(s) 1 Day(s) Chemical Fiber 30 For Universal Use - TEG-30HS、TEG-30HH 382-9677 18 Polyethylene, Terephthalate (PET), Polypropylene (PP) 1 pc.

฿ 150.21

BRUSHES 1 Piece(s) 1 Day(s) Chemical Fiber 50 For Universal Use - TEG-50HS、TEG-50HH 382-9707 29 Polyethylene, Terephthalate (PET), Polypropylene (PP) 1 pc.

฿ 151.59

BRUSHES 1 Piece(s) 12 Day(s) Chemical Fiber 70 For Universal Use - TEG-70HS、TEG-70HH 382-9731 39 Polyethylene, Terephthalate (PET), Polypropylene (PP) 1 pc.

฿ 140.44

BRUSHES 1 Piece(s) Same day Hog hair 30 For Dusters - - TEG-30HS、TEG-30HH 382-9766 18 - 1 pc.

฿ 181.94

BRUSHES 1 Piece(s) 1 Day(s) Hog hair 50 For Dusters - - TEG-50HS、TEG-50HH 382-9791 29 - 1 pc.

฿ 238.45

BRUSHES 1 Piece(s) 1 Day(s) Hog hair 70 For Dusters - - TEG-70HS、TEG-70HH 382-9821 39 - 1 pc.

฿ 125.00

BRUSHES 1 Piece(s) 10 Day(s) Chemical Fiber 30 For Super All-Purpose TEG-30HS、TEG-30HH 382-9880 18 Polyethylene, Terephthalate (PET) 1 pc.

฿ 175.35

BRUSHES 1 Piece(s) 12 Day(s) Chemical Fiber 50 For Super All-Purpose TEG-50HS、TEG-50HH 382-9910 29 Polyethylene, Terephthalate (PET) 1 pc.

฿ 231.48

BRUSHES 1 Piece(s) 1 Day(s) Chemical Fiber 70 For Super All-Purpose TEG-70HS、TEG-70HH 382-9944 39 Polyethylene, Terephthalate (PET) 1 pc.

Basic Specifications

  • Product Type
    Brush
  • Hair length(mm)
    45
  • Sling thickness(mm)
    11
  • Material of handle
    Polypropylene (PP)
  • Material of the upper part of the spare
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The tip is replaceable.
· Since it does not use any metal, it can be disposed of as "burnable garbage". An environmentally-friendly product.
· The handle has a can-end hook attached, so it can be hung on items such as pails.
· The structure of the handle allows for easy gripping.
· A spare bristle for a brush with replaceable bristles.
[Applications]
· For water-based paint, oil-based paint, lacquer paint, etc.
· For applying water-based adhesives.

Part Number
TEGB-30S
TEGB-50S
TEGB-70S
TEGD-30S
TEGD-50S
TEGD-70S
TEGS-30S
TEGS-50S
TEGS-70S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material (hair) Brush width
(mm)
Details Type Compatible Paint (water based) Compatible Paint (oil based) Compatible Paint (varnish) Compatible Handle Trusco Code Mass
(g)
Hair material Amount Of Content

฿ 69.00

BRUSHES 1 Piece(s) 1 Day(s) Chemical Fiber 30 For Universal Use - TEG-30HS、TEG-30HH 382-9677 18 Polyethylene, Terephthalate (PET), Polypropylene (PP) 1 pc.

฿ 150.21

BRUSHES 1 Piece(s) 1 Day(s) Chemical Fiber 50 For Universal Use - TEG-50HS、TEG-50HH 382-9707 29 Polyethylene, Terephthalate (PET), Polypropylene (PP) 1 pc.

฿ 151.59

BRUSHES 1 Piece(s) 12 Day(s) Chemical Fiber 70 For Universal Use - TEG-70HS、TEG-70HH 382-9731 39 Polyethylene, Terephthalate (PET), Polypropylene (PP) 1 pc.

฿ 140.44

BRUSHES 1 Piece(s) Same day Hog hair 30 For Dusters - - TEG-30HS、TEG-30HH 382-9766 18 - 1 pc.

฿ 181.94

BRUSHES 1 Piece(s) 1 Day(s) Hog hair 50 For Dusters - - TEG-50HS、TEG-50HH 382-9791 29 - 1 pc.

฿ 238.45

BRUSHES 1 Piece(s) 1 Day(s) Hog hair 70 For Dusters - - TEG-70HS、TEG-70HH 382-9821 39 - 1 pc.

฿ 125.00

BRUSHES 1 Piece(s) 10 Day(s) Chemical Fiber 30 For Super All-Purpose TEG-30HS、TEG-30HH 382-9880 18 Polyethylene, Terephthalate (PET) 1 pc.

฿ 175.35

BRUSHES 1 Piece(s) 12 Day(s) Chemical Fiber 50 For Super All-Purpose TEG-50HS、TEG-50HH 382-9910 29 Polyethylene, Terephthalate (PET) 1 pc.

฿ 231.48

BRUSHES 1 Piece(s) 1 Day(s) Chemical Fiber 70 For Super All-Purpose TEG-70HS、TEG-70HH 382-9944 39 Polyethylene, Terephthalate (PET) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Tip can be replaced.
●Since the handle has a can end hook, it can be put on a pail can or the like.
●It is grip that is easy to hold.

Specification

●Bristle Length(mm):45
●Ferrule Thickness(mm):11
●SPQ(piece):10

Materials

●Handle: Polypropylene(PP)
●Spare Upper Part: Polypropylene(PP)