(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush, Handle For E-GRIP Brush (TEG-30HS)

Brush, Handle For E-GRIP Brush (TEG-30HS)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TEG-30HH
TEG-30HS
TEG-50HH
TEG-50HS
TEG-70HH
TEG-70HS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(mm)
Compatible Bristles Trusco Code Mass
(g)
Amount Of Content

฿ 48.00

BRUSHES 1 Piece(s) 12 Day(s) Flat 185 TEGB-30S、TEGS-30S、TEGD-30S 382-9596 16(g) 1 pc.

฿ 48.00

BRUSHES 1 Piece(s) 12 Day(s) Diagonal brace type 182 TEGB-30S、TEGS-30S、TEGD-30S 382-9600 16(g) 1 pc.

฿ 40.00

BRUSHES 1 Piece(s) 1 Day(s) Flat 188 TEGB-50S、TEGS-50S、TEGD-50S 382-9626 23(g) 1 pc.

฿ 40.00

BRUSHES 1 Piece(s) 1 Day(s) Diagonal brace type 195 TEGB-50S、TEGS-50S、TEGD-50S 382-9618 23(g) 1 pc.

฿ 66.00

BRUSHES 1 Piece(s) 1 Day(s) Flat 192 TEGB-70S、TEGS-70S、TEGD-70S 382-9642 24(g) 1 pc.

฿ 66.00

BRUSHES 1 Piece(s) 1 Day(s) Diagonal brace type 199 TEGB-70S、TEGS-70S、TEGD-70S 382-9634 24(g) 1 pc.

Basic Specifications

  • Product Type
    Brush
  • Features 1
    The tip is replaceable.
  • Features 2
    Since it does not use any metal, it can be disposed of as "burnable garbage." It is an environmentally friendly product.
  • Features 3
    The handle has a can-end hook attached, so it can be hung on items such as pails.
  • Features 4
    The structure of the handle allows for easy gripping.
  • Features 5
    Brush handle with replaceable hair ends.
  • Material of handle
    Polypropylene (PP)
  • Material of the upper part of the spare
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The tip is replaceable.
· Since it does not use any metal, it can be disposed of as "burnable garbage". An environmentally-friendly product.
· The handle has a can-end hook attached, so it can be hung on items such as pails.
· The structure of the handle allows for easy gripping.
· Brush handle with replaceable hair ends.

Part Number
TEG-30HH
TEG-30HS
TEG-50HH
TEG-50HS
TEG-70HH
TEG-70HS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(mm)
Compatible Bristles Trusco Code Mass
(g)
Amount Of Content

฿ 48.00

BRUSHES 1 Piece(s) 12 Day(s) Flat 185 TEGB-30S、TEGS-30S、TEGD-30S 382-9596 16(g) 1 pc.

฿ 48.00

BRUSHES 1 Piece(s) 12 Day(s) Diagonal brace type 182 TEGB-30S、TEGS-30S、TEGD-30S 382-9600 16(g) 1 pc.

฿ 40.00

BRUSHES 1 Piece(s) 1 Day(s) Flat 188 TEGB-50S、TEGS-50S、TEGD-50S 382-9626 23(g) 1 pc.

฿ 40.00

BRUSHES 1 Piece(s) 1 Day(s) Diagonal brace type 195 TEGB-50S、TEGS-50S、TEGD-50S 382-9618 23(g) 1 pc.

฿ 66.00

BRUSHES 1 Piece(s) 1 Day(s) Flat 192 TEGB-70S、TEGS-70S、TEGD-70S 382-9642 24(g) 1 pc.

฿ 66.00

BRUSHES 1 Piece(s) 1 Day(s) Diagonal brace type 199 TEGB-70S、TEGS-70S、TEGD-70S 382-9634 24(g) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Tip can be replaced.
●Since the handle has a can end hook, it can be put on a pail can or the like.
●It is grip that is easy to hold.

Specification

●SPQ(piece):10

Materials

●Handle: Polypropylene(PP)
●Spare Upper Part: Polypropylene(PP)