(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Artist's Brush, Nero (11899)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11897
11898
11899
11900
11901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 73.00

BRUSHES 1 Piece(s) 1 Day(s) 0 222 292-1308 5 1 pc.

฿ 87.00

BRUSHES 1 Piece(s) 1 Day(s) 4 226 292-1316 5 1 pc.

฿ 137.00

BRUSHES 1 Piece(s) 1 Day(s) 8 238 292-1324 10 1 pc.

฿ 90.00

BRUSHES 1 Piece(s) 1 Day(s) 12 249 292-1332 10 1 pc.

฿ 108.34

BRUSHES 1 Piece(s) 1 Day(s) 14 241 292-1341 10 1 pc.

Basic Specifications

  • Product Model
    Brush
  • Raw Material (Hair)
    Chemical Fiber
  • Feature 1
    Supports quick-dry paints, and painting in fine portions.
  • Handle Material
    Wood
  • Quality Of Material Of Bristles
    Polybutylene Terephthalate (PBT)
  • Amount Of Content
    1 pc.

Product Description

· Product Model: Brush
· Raw Hair Material: Chemical Fiber
· Feature 1: Supports quick-dry paints, and painting in fine portions.
· Handle Material: Wood
· Hair Material: Polybutylene Terephthalate (PBT)

Part Number
11897
11898
11899
11900
11901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 73.00

BRUSHES 1 Piece(s) 1 Day(s) 0 222 292-1308 5 1 pc.

฿ 87.00

BRUSHES 1 Piece(s) 1 Day(s) 4 226 292-1316 5 1 pc.

฿ 137.00

BRUSHES 1 Piece(s) 1 Day(s) 8 238 292-1324 10 1 pc.

฿ 90.00

BRUSHES 1 Piece(s) 1 Day(s) 12 249 292-1332 10 1 pc.

฿ 108.34

BRUSHES 1 Piece(s) 1 Day(s) 14 241 292-1341 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for quick-drying paint, suitable compliant for paint of details.

Specification

●SPQ(piece):10

Materials

●Bristle: Polybutylene Terephthalate(PBT)
●Handle: Wood