- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
General Purpose Brush Set
Specifications of 11742
-
- Product Model
- Brush
-
- Raw Material (Hair)
- Chemical Fiber
-
- Dimensions of Pail Can(mm)
- 278×200×130
-
- Suitable Paint (Water-Based)
- ○
-
- Suitable Paint (Oil-Based)
- ◎
-
- Application
- For aqueous and oil-based
-
- Trusco Code
- 322-9475
-
- Feature 1
- Multi-use brush set with 1.5 L plastic pail for an economic product.
-
- Handle Material
- Wood
-
- Quality Of Material Of The Brush
- Bristles (goat hair, chemical fiber)
-
- Quality of Material Of Pail Can
- Polypropylene (PP)
-
- Mass(g/set)
- 184
-
- Set Content
- 30 and 50 mm size brush set with 1.5 L plastic pail, 1 each
-
- Amount Of Content
- 1 Set (1.5 L Plastic Pail / 30 mm and 50 mm Universal Brush 1 Each)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 270.31
|
BRUSHES FOR OILY PAINT
|
1 Piece(s)
|
|
40 Day(s)
|
1 Set (1.5 L Plastic Pail / 30 mm and 50 mm Universal Brush 1 Each) |
Basic Specifications
-
- Product Model
- Brush
-
- Raw Material (Hair)
- Chemical Fiber
-
- Dimensions of Pail Can(mm)
- 278×200×130
-
- Suitable Paint (Water-Based)
- ○
-
- Suitable Paint (Oil-Based)
- ◎
-
- Application
- For aqueous and oil-based
-
- Trusco Code
- 322-9475
-
- Feature 1
- Multi-use brush set with 1.5 L plastic pail for an economic product.
-
- Handle Material
- Wood
-
- Quality Of Material Of The Brush
- Bristles (goat hair, chemical fiber)
-
- Quality of Material Of Pail Can
- Polypropylene (PP)
-
- Mass(g/set)
- 184
-
- Set Content
- 30 and 50 mm size brush set with 1.5 L plastic pail, 1 each
-
- Amount Of Content
- 1 Set (1.5 L Plastic Pail / 30 mm and 50 mm Universal Brush 1 Each)
Product Description
[Features]
· This economical set contains a 1.5 L plastic pail and a multipurpose brush.
[Applications]
· For water-based or oil-based paint.
Specifications of 11742
-
- Product Model
- Brush
-
- Raw Material (Hair)
- Chemical Fiber
-
- Dimensions of Pail Can(mm)
- 278×200×130
-
- Suitable Paint (Water-Based)
- ○
-
- Suitable Paint (Oil-Based)
- ◎
-
- Application
- For aqueous and oil-based
-
- Trusco Code
- 322-9475
-
- Feature 1
- Multi-use brush set with 1.5 L plastic pail for an economic product.
-
- Handle Material
- Wood
-
- Quality Of Material Of The Brush
- Bristles (goat hair, chemical fiber)
-
- Quality of Material Of Pail Can
- Polypropylene (PP)
-
- Mass(g/set)
- 184
-
- Set Content
- 30 and 50 mm size brush set with 1.5 L plastic pail, 1 each
-
- Amount Of Content
- 1 Set (1.5 L Plastic Pail / 30 mm and 50 mm Universal Brush 1 Each)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 270.31
|
BRUSHES FOR OILY PAINT
|
1 Piece(s)
|
|
40 Day(s)
|
1 Set (1.5 L Plastic Pail / 30 mm and 50 mm Universal Brush 1 Each) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?