(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emergency reflective tape, white/yellow/red (T0613)

Emergency reflective tape, white/yellow/red (T0613)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
T0612
T0613
T0614
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 131.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) White 389-1836 1 Roll

฿ 131.00

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Red 389-1844 1 Roll

฿ 129.00

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Yellow 389-1852 1 Roll

Basic Specifications

  • Product Type
    Reflective tape
  • Mounting specification
    Adhesive Tape
  • Width(mm)
    20
  • Length(m)
    1
  • Thickness(mm)
    0.16
  • Mass(g)
    17
  • Features
    When exposed to light, reflects light towards the original light source. Having outstanding weather resistance, it can also be used outdoors. Also suitable for curved surfaces like helmets and bicycle mudguards. Thanks to the adhesive, it can be easily affixed by just peeling off the backpaper.
  • Mounting Method
    Pasting type (glue with release paper)
  • Material
    Acrylic Resin, Glass Bulb, Aluminum
  • Amount Of Content
    1 Roll

Product Description

[Features]
·When light hits it, it reflects that light back to the original light source.
・ Excellent weather resistance, and can be used outdoors.
·It fits well on curved surfaces such as helmets and bicycle mud protection.
・ Since it comes with an adhesive, you can easily attach it by simply peeling off the release paper.
[Applications]
·Markings for bicycles, baby carriages, and tricycles.
·Nighttime safety signs such as randoseru, rubber boots, umbrellas, helmets, etc.

Part Number
T0612
T0613
T0614
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 131.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) White 389-1836 1 Roll

฿ 131.00

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Red 389-1844 1 Roll

฿ 129.00

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Yellow 389-1852 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1