(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scaffold Plank (Light Working Type) (STCR-124)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STCR-124
STCR-224
STCR-324
STCR-424
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Number of Support Points Mass
(g)
Trusco Code Amount Of Content

฿ 3,235.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 1000 2 1900 305-5451 1 unit

฿ 4,509.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 2000 2 3900 305-5469 1 unit

฿ 5,783.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 3000 3 5700 305-5477 1 unit

฿ 6,906.43

STAGE PLANKS 1 Piece(s) 40 Day(s) 4000 3 7600 305-5485 1 unit

Basic Specifications

  • Product Model
    Framework Scaffold Plate
  • Maximum Operating Mass(kg)
    120
  • Width(mm)
    240
  • Thickness(mm)
    32
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Features
    Front surface features pressed non-slippage processing. Back surface features anti-slippage rubber. Both surfaces feature drain holes. 1,800 mm support interval.
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

Temporary Construction Industry Association certified, standard type scaffold board.
[Features]
·The surface is press-type non-slip processing.
·The back has beads (non-slip rubber).
·Support spacing 1800 mm or less.
[Applications]
·As scaffolding at height.
·It is widely used when working at heights such as construction sites and inspection work.

Part Number
STCR-124
STCR-224
STCR-324
STCR-424
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Number of Support Points Mass
(g)
Trusco Code Amount Of Content

฿ 3,235.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 1000 2 1900 305-5451 1 unit

฿ 4,509.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 2000 2 3900 305-5469 1 unit

฿ 5,783.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 3000 3 5700 305-5477 1 unit

฿ 6,906.43

STAGE PLANKS 1 Piece(s) 40 Day(s) 4000 3 7600 305-5485 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The surface is press-type nonslip processing.
●With anti-slip rubber on the back.
●Water drain holes are attached at both ends. 
●The support interval is 1800mm.

Specification

●(Corporation) Scaffolding and Construction Equipment Association of Japan Certified Product

Materials

●Aluminum