(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescopic Scaffold Board Sliding Pit (SSP-120)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSP-120
SSP-170
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Thickness
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 7,208.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 1160~2000 51 5000 464-2171 1 unit

฿ 10,299.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 1670~2830 64 7500 464-2180 1 unit

Basic Specifications

  • Product Model
    Framework Scaffold Plate (Extension Type)
  • Maximum Operating Mass(kg)
    100
  • Width(mm)
    250
  • Number of Support Points
    2
  • Specifications
    Telescopic Type
  • Features
    Scaffold extension is via a pin lever method able to adjust at a pitch of 50 mm. Comes with convenient carrying handle.
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

[Features]
· Uses a pin lever system that can adjust in increments of approximately 50 mm for the extension of scaffolding.
· Comes with handle for convenient carrying.

Part Number
SSP-120
SSP-170
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Thickness
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 7,208.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 1160~2000 51 5000 464-2171 1 unit

฿ 10,299.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 1670~2830 64 7500 464-2180 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1