(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scaffold Board All Stage (Wide and Heavy Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,735.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ASW-32
ASW-33
ASW-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Number of Support Points Mass
(g)
Trusco Code Amount Of Content

฿ 16,735.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 2000 2 8800 268-4225 1 unit

฿ 19,825.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 3000 3 13100 268-4233 1 unit

฿ 22,912.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 4000 3 17400 268-4241 1 unit

Basic Specifications

  • Product Model
    Framework Scaffold Plate
  • Maximum Operating Mass(kg)
    240
  • Width(mm)
    402
  • Thickness(mm)
    51
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Features
    The surface is circumference-flanged for slip prevention.
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

[Features]
·The surface is processed with a circumferential flange that is non-slip.
·The back is equipped with non-slip rubber.

Part Number
ASW-32
ASW-33
ASW-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Number of Support Points Mass
(g)
Trusco Code Amount Of Content

฿ 16,735.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 2000 2 8800 268-4225 1 unit

฿ 19,825.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 3000 3 13100 268-4233 1 unit

฿ 22,912.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 4000 3 17400 268-4241 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1