(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scaffold Plank AD Al Stage (One Side Use Type) (AD-32)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AD-32
AD-33
AD-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Number of Support Points Mass
(g)
Trusco Code Amount Of Content

฿ 3,328.57

STAGE PLANKS 1 Piece(s) 40 Day(s) 2000 2 3900 243-9913 1 unit

฿ 4,865.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 3000 3 5800 243-9921 1 unit

฿ 6,655.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 4000 3 7800 243-9930 1 unit

Basic Specifications

  • Product Model
    Framework Scaffold Plate
  • Maximum Operating Mass(kg)
    120
  • Width(mm)
    240
  • Thickness(mm)
    31
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Features
    This disc flange processed lightweight Aluminum scaffold plank is the lightest in the market.
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

The most lightweight scaffold plank, used on one side only.
[Features]
· A product with water drainage holes, a flanged circumference on the front surface and anti-slip rubber attached to the rear surface.
· A scaffold plank certified by the Scaffolding and Construction Equipment Association of Japan, which is the lightest scaffold plank for easy carrying.
[Applications]
· Can be used for scaffolding at a worksite, and can be placed on stepladders, etc. for use as a work bench.

Part Number
AD-32
AD-33
AD-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Number of Support Points Mass
(g)
Trusco Code Amount Of Content

฿ 3,328.57

STAGE PLANKS 1 Piece(s) 40 Day(s) 2000 2 3900 243-9913 1 unit

฿ 4,865.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 3000 3 5800 243-9921 1 unit

฿ 6,655.00

STAGE PLANKS 1 Piece(s) 40 Day(s) 4000 3 7800 243-9930 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1