(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scaffolding Platform, Adjustable Top Board & Leg Type Top Plate Height (m) 0.55 – 1.20 (DWV-S86A)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DWV-S86A SALE
DWV-S120A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Mass
(g)
Trusco Code Amount Of Content

฿ 15,713.81

฿ 15,328.82

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.55~0.86 10600 365-8911 1 unit

฿ 19,429.60

฿ 17,247.66

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.79~1.20 12100 365-8902 1 unit

Basic Specifications

  • Maximum Operating Mass(kg)
    100
  • Product Model
    Roof Plate and Extending Leg Type
  • Head Step Dimensions(mm)
    930~1500×280
  • Leg Extension and Etraction Pitch
    6mm
  • Head Step Extension and Retraction Pitch
    6mm
  • Specifications 1
    Folding type
  • Specifications 2
    A Mark Certified
  • Feature 1
    The design focuses on safety and adopts a double lock mechanism in the expansion and contraction lever.
  • Feature 2
    It is convenient to carry around due to attached handle.
  • Raw Materials
    Aluminum
  • Amount Of Content
    1 unit

Product Description

[Features]
· The length of all 4 legs of this aluminum scaffold platform is adjustable in 6 mm increments to make a flat platform even if there are level differences on the ground.
· A design prioritizing safety that uses a double lock mechanism for the extending operation lever.
· Comes with a handle for convenient carrying.

Part Number
DWV-S86A SALE
DWV-S120A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Mass
(g)
Trusco Code Amount Of Content

฿ 15,713.81

฿ 15,328.82

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.55~0.86 10600 365-8911 1 unit

฿ 19,429.60

฿ 17,247.66

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.79~1.20 12100 365-8902 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1