(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Workbench Work Platform

Compact Workbench Work Platform

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TWP

  • Head Step Height(m)
    0.50/0.68/0.88
  • Maximum Operating Mass(kg)
    150
  • Product Model
    Other
  • Head Step Dimensions(mm)
    1365×410
  • Specifications 1
    Top Plate Folding Type
  • Trusco Code
    361-8293
  • Features
    If the elevating surface is contracted and the upper board folded, it can be stored in the trunk of a passenger car.
  • Mass(g)
    16000
  • Material
    Aluminum
  • Amount Of Content
    1 unit
Part Number
TWP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 30,828.00

WORK PLATFORMS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Head Step Height(m)
    0.50/0.68/0.88
  • Maximum Operating Mass(kg)
    150
  • Product Model
    Other
  • Head Step Dimensions(mm)
    1365×410
  • Specifications 1
    Top Plate Folding Type
  • Trusco Code
    361-8293
  • Features
    If the elevating surface is contracted and the upper board folded, it can be stored in the trunk of a passenger car.
  • Mass(g)
    16000
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

[Features]
· Top board height is adjustable in 3 stages.
· Retracting the ascending and descending surfaces and folding the top board enables storage even in the trunk of a passenger vehicle.
· Equipped as standard with a grip handle convenient for carrying.
· Repairable (subject to a separate quotation).
[Applications]
· For interior or exterior repairs, or car washing, etc.

Specifications of TWP

  • Head Step Height(m)
    0.50/0.68/0.88
  • Maximum Operating Mass(kg)
    150
  • Product Model
    Other
  • Head Step Dimensions(mm)
    1365×410
  • Specifications 1
    Top Plate Folding Type
  • Trusco Code
    361-8293
  • Features
    If the elevating surface is contracted and the upper board folded, it can be stored in the trunk of a passenger car.
  • Mass(g)
    16000
  • Material
    Aluminum
  • Amount Of Content
    1 unit
Part Number
TWP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 30,828.00

WORK PLATFORMS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1