(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scaffolding Platform, for Professional Use Top Plate Height (m) 0.6/0.88

Scaffolding Platform, for Professional Use Top Plate Height (m) 0.6/0.88

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,381.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSSF6
BSSF6W
BSSF9
BSSF9W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 14,381.58

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.60 600×400 7000 295-3412 1 unit

฿ 15,754.50

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.60 600×500 8100 295-3421 1 unit

฿ 15,784.83

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.88 600×400 8300 295-3439 1 unit

฿ 17,595.04

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.88 600×500 9500 295-3447 1 unit

Basic Specifications

  • Maximum Operating Mass(kg)
    150
  • Product Model
    Other
  • Specifications 1
    Folding type
  • Specifications 2
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Feature 1
    Lightweight and compact design.
  • Feature 2
    Aluminum-made foot stand can be assembled/stored at a touch.
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

[Features]
· A large top board specification that is compact yet secure.
· A lightweight and compact design.
· An aluminum scaffold platform with single-action assembly and storage.
[Applications]
· Optimal for light ceiling or wall work at construction sites.

Part Number
BSSF6
BSSF6W
BSSF9
BSSF9W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 14,381.58

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.60 600×400 7000 295-3412 1 unit

฿ 15,754.50

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.60 600×500 8100 295-3421 1 unit

฿ 15,784.83

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.88 600×400 8300 295-3439 1 unit

฿ 17,595.04

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.88 600×500 9500 295-3447 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1