(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SBA type aluminum bridge

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,660.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SBA-180-25-0.5 SALE
SBA-180-30-0.5 SALE
SBA-210-30-0.5 SALE
SBA-240-30-0.5 SALE
SBA-240-30-0.8 SALE
SBA-270-30-1.0 SALE
SBA-270-30-1.2 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Total Length
(mm)
Overall Height
(mm)
Effective Width
(mm)
Mass
(g/set)
Maximum Weight for Product Use
(kg/set)
Trusco Code Amount Of Content

฿ 16,660.00

฿ 15,548.78

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 1820 96 250 13600 500 459-5505 1 Set

฿ 18,882.00

฿ 17,622.57

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 1820 96 300 14800 500 459-5513 1 Set

฿ 21,843.00

฿ 20,386.07

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 2120 96 300 17400 500 459-5521 1 Set

฿ 25,175.00

฿ 23,495.83

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 2420 96 300 20000 500 459-5530 1 Set

฿ 32,949.00

฿ 30,751.30

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 2420 108 300 23000 800 459-5548 1 Set

฿ 43,495.00

฿ 40,015.40

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 2720 118 300 30000 1000 459-5556 1 Set

฿ 45,908.00

฿ 42,845.94

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 2720 128 300 32800 1200 459-5564 1 Set

Basic Specifications

  • Specifications
    2 pcs 1 set
  • Features
    Aluminum bridge with high general applicability.
  • Material
    Aluminum
  • Use
    For loading agricultural and construction equipment onto trucks.
  • Amount Of Content
    1 Set

Product Description

[Features]
·The most versatile aluminum bridge.
·We have a wide range of products from 0.5 tons to 5 tons (other than those listed).
[Applications]
·A loading plate for loading agricultural machinery and construction machinery onto trucks.

Part Number
SBA-180-25-0.5 SALE
SBA-180-30-0.5 SALE
SBA-210-30-0.5 SALE
SBA-240-30-0.5 SALE
SBA-240-30-0.8 SALE
SBA-270-30-1.0 SALE
SBA-270-30-1.2 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Total Length
(mm)
Overall Height
(mm)
Effective Width
(mm)
Mass
(g/set)
Maximum Weight for Product Use
(kg/set)
Trusco Code Amount Of Content

฿ 16,660.00

฿ 15,548.78

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 1820 96 250 13600 500 459-5505 1 Set

฿ 18,882.00

฿ 17,622.57

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 1820 96 300 14800 500 459-5513 1 Set

฿ 21,843.00

฿ 20,386.07

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 2120 96 300 17400 500 459-5521 1 Set

฿ 25,175.00

฿ 23,495.83

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 2420 96 300 20000 500 459-5530 1 Set

฿ 32,949.00

฿ 30,751.30

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 2420 108 300 23000 800 459-5548 1 Set

฿ 43,495.00

฿ 40,015.40

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 2720 118 300 30000 1000 459-5556 1 Set

฿ 45,908.00

฿ 42,845.94

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 2720 128 300 32800 1200 459-5564 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1