(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Bridge (dedicated managing device model, 2 sheets per 1 set)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SGN-180-25-0.2T

  • Specifications
    2 pcs 1 set
  • Total Length(mm)
    1800
  • Overall Height(mm)
    56
  • Effective Width(mm)
    250
  • Mass(g/set)
    11000
  • Features
    It can be loaded onto vehicles that have small tires or casters as there are no spaces on the steps.
  • Maximum Weight for Product Use(kg/set)
    200
  • Trusco Code
    459-5572
  • Material
    Aluminum
  • Use
    When loading small control machines onto trucks and vans.
  • Hook Model
    Angle Hook
  • Amount Of Content
    1 Set
Part Number
SGN-180-25-0.2T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,848.00

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 1 Set

Basic Specifications

  • Specifications
    2 pcs 1 set
  • Total Length(mm)
    1800
  • Overall Height(mm)
    56
  • Effective Width(mm)
    250
  • Mass(g/set)
    11000
  • Features
    It can be loaded onto vehicles that have small tires or casters as there are no spaces on the steps.
  • Maximum Weight for Product Use(kg/set)
    200
  • Trusco Code
    459-5572
  • Material
    Aluminum
  • Use
    When loading small control machines onto trucks and vans.
  • Hook Model
    Angle Hook
  • Amount Of Content
    1 Set

Product Description

[Features]
·Since there are no gaps on the step surface, even vehicles with small tires or casters can be loaded.
·A triangular shaped aluminum material with high strength is used for the boarding section and hook section, which are easily damaged.
[Applications]
·When loading a small custodial machine onto a truck or van.
·For welfare-related vehicles such as wheelchairs.

Specifications of SGN-180-25-0.2T

  • Specifications
    2 pcs 1 set
  • Total Length(mm)
    1800
  • Overall Height(mm)
    56
  • Effective Width(mm)
    250
  • Mass(g/set)
    11000
  • Features
    It can be loaded onto vehicles that have small tires or casters as there are no spaces on the steps.
  • Maximum Weight for Product Use(kg/set)
    200
  • Trusco Code
    459-5572
  • Material
    Aluminum
  • Use
    When loading small control machines onto trucks and vans.
  • Hook Model
    Angle Hook
  • Amount Of Content
    1 Set
Part Number
SGN-180-25-0.2T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,848.00

ALUMINUM RAMPS 1 Pack(s)

2 Pieces Per Package

40 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since there are no crevice on the step surface, it can be loaded even on vehicles with small tires or caster.

Usage

●For when loading small type control machines onto trucks and vans.

Specification

●Total Length(mm):1800
●SPQ(set):1
●Hook Type: Angle Hook
●2 sheet per set

Materials

●Aluminum