(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ramp for Climbing Trucks, King of Easy Climbing

Ramp for Climbing Trucks, King of Easy Climbing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SP2838PJ

  • Specifications
    For Raising and Lowering
  • Maximum Operating Mass(kg)
    120
  • Setting Height(mm)
    1388~1628
  • Step Width(mm)
    150
  • Storage Dimensions(mm)
    588X1914X200
  • Mounting Height For Use on Upper Racks(mm)
    1388~1628
  • Mounting Height For Use on Lower Racks(mm)
    989~1229
  • Number of Steps(Level)
    5
  • Trusco Code
    455-5511
  • Features
    This trap prevents jump-off accidents with truck drivers.
  • Mass(g)
    17200
  • Material
    Aluminum
  • Use
    For lowering/raising to truck cargo beds.
  • Amount Of Content
    1 unit
Part Number
SP2838PJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 32,600.00

LADDERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Specifications
    For Raising and Lowering
  • Maximum Operating Mass(kg)
    120
  • Setting Height(mm)
    1388~1628
  • Step Width(mm)
    150
  • Storage Dimensions(mm)
    588X1914X200
  • Mounting Height For Use on Upper Racks(mm)
    1388~1628
  • Mounting Height For Use on Lower Racks(mm)
    989~1229
  • Number of Steps(Level)
    5
  • Trusco Code
    455-5511
  • Features
    This trap prevents jump-off accidents with truck drivers.
  • Mass(g)
    17200
  • Material
    Aluminum
  • Use
    For lowering/raising to truck cargo beds.
  • Amount Of Content
    1 unit

Product Description

[Features]
·A gangway that prevents truck drivers from jumping off.
·Since the handle frame can be folded, it can be stored in a small space.
·The extension and contraction of the legs makes it possible to move up and down in a stable manner even on an incline.
[Applications]
·For lifting and lowering to the loading platform of a truck.

Specifications of SP2838PJ

  • Specifications
    For Raising and Lowering
  • Maximum Operating Mass(kg)
    120
  • Setting Height(mm)
    1388~1628
  • Step Width(mm)
    150
  • Storage Dimensions(mm)
    588X1914X200
  • Mounting Height For Use on Upper Racks(mm)
    1388~1628
  • Mounting Height For Use on Lower Racks(mm)
    989~1229
  • Number of Steps(Level)
    5
  • Trusco Code
    455-5511
  • Features
    This trap prevents jump-off accidents with truck drivers.
  • Mass(g)
    17200
  • Material
    Aluminum
  • Use
    For lowering/raising to truck cargo beds.
  • Amount Of Content
    1 unit
Part Number
SP2838PJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 32,600.00

LADDERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1