(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ladder for Climbing Trucks, Easy Grasp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,466.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GXT15T
GXT18T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Setting Height
(mm)
Storage Dimensions
(mm)
Number of Steps
(Level)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,466.00

LADDERS 1 Piece(s) 40 Day(s) 1350~1505 462X1637X90 4 455-5449 5400 1 unit

฿ 13,410.00

LADDERS 1 Piece(s) 40 Day(s) 1639~1794 462X1938X90 5 455-5457 6000 1 unit

Basic Specifications

  • Specifications
    For Raising and Lowering
  • Maximum Operating Mass(kg)
    100
  • Step Width(mm)
    52
  • Features
    Easy to mount just by hook a mounting hook on truck side gates, lifting to truck bed is available with simple operation.
  • Material
    Aluminum
  • Use
    For lowering/raising to truck cargo beds.
  • Hook Model
    L Type Storage Type
  • Amount Of Content
    1 unit

Product Description

[Features]
·Simply hang the mounting hook on the truck's tailgate, and you can easily raise and lower the truck bed.
·Comes with a handle bar that is safe and easy to climb.
·The height position of the hook can be changed according to the track being used.
·Swivel legs can absorb slight differences in height due to installation surface conditions and load weight.
[Applications]
·For lifting and lowering to the bed of a truck.

Part Number
GXT15T
GXT18T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Setting Height
(mm)
Storage Dimensions
(mm)
Number of Steps
(Level)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,466.00

LADDERS 1 Piece(s) 40 Day(s) 1350~1505 462X1637X90 4 455-5449 5400 1 unit

฿ 13,410.00

LADDERS 1 Piece(s) 40 Day(s) 1639~1794 462X1938X90 5 455-5457 6000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1